Mood 3 Products

NSKHPS Large Cylindrical Roller Bearings

Cylindrical Roller Bearing, EM, 2Comp, open

NSK has further developed its NSKHPS range to include large Cylindrical Roller Bearings (OD 180-400mm).
HPS CRB's achieved 2x's longer fatigue life with 23% higher basic load rating compared to conventional products. The permissible misalignment is 4’ which is 2x's larger than conventional.

Condition Description

  • High Load

Industries

  • Pulp and Paper
  • Steel & Metals

Product Features

  • High reliability
  • High performance

Benefits

  • 2x's  longer fatigue life
  • 23% higher basic load rating
  • Permissible misalignment is 4
NU3 08 EM C3
Show Description
Description
NU3 Bearing Type / Dimension
08 Bore Number
EM High Capacity Design / 1 piece brass cage outer ring guided
C3 Radial Internal Clearance