Mood 3 Products

NSKHPS Precision Angular Contact Ball Bearings (Standard Series)

ACBB, Sealed, Peek Cage, 2Comp

The new range of NSKHPS Precision Angular Contact Ball Bearings extends bearing life by 15% compared to conventional bearings. In addition, grease life has been improved by 1.5x's that of open-type bearings.

Condition Description

  • Contamination
  • Fitting
  • High Speed
  • Low Friction

Industries

  • Machine Tools
  • Semiconductors

Product Features

  • Available bore diameter from 30 mm to 100 mm
  • Prepacked with grease provides easier handling
  • TYN Type with ball-guided polyamide resin cage
  • TR Type with outer-ring guided phenolic cage

Benefits

  • up to 15% increase in bearing life
  • Increased grease by 1.5x's
  • Low friction
  • Quiet running
  • High speed performance
70 13 C TYN V1V SU L P4
Show Description
Description
70 Bearing type and series
13 Bore Number
C Contact Angle
TYN Cage
V1V Seals
SU Arrangement (SU: Single Universal)
L Preload
P4 Accuracy