Navigate to
NSKHPS Spherical Roller Bearings
NSKHPS Spherical Roller Bearings are state-of-the-art material technology bearings, suitable for high speeds and high loads. The enable equipment downsizing and are suitable for a wide variety of applications. HPS sphericals are vailable with both steel or brass cage.
Condition Description
- High Load
- High Speed
- High Temperature
- Misalignment
Industries
- Fans and Blowers
- Food & Beverage
- Pumps & Compressors
- Material Handling
- Pulp and Paper
- Quarrying, Mining & Construction
- Rubber and Plastics
- Steel & Metals
- Utilities
Product Features
- Highest load rating SRB's
- Optimal raceway design and surface finishing
- Brass cage design (CAM) or strengthened steel cage (EA)
- High cleanliness Z-steel
- Temperature stability: up to 200° C
- 40 mm to 260 mm bore size
Benefits
- Up to twice the operating life
- Up to 20% higher limiting speed
- Dynamic load rating: 25% higher
- Imporved productivity lowers maintenance cost
- High load rating enables downsizing
232
36
CA
M
K
E4
C3
S11
*H*
Show Description | |
Description | |
232 | Bearing type and series |
36 | Bore |
CA | Internal Design |
M | Cage |
K | Design of Rings |
E4 | Design of Rings |
C3 | Radial Internal Clearance |
S11 | Special Specification |
*H* | NSKHPS |
Share