Mood 3 Products

Plummer Blocks and Accessories - SNN Series

Plummer Block - SNN Cut model

NSK modular SNN Housing range offers various technical options to match the needs of the most demanding applications. Components are easy to fit, remove and maintain. Equipped with NSK high performance bearings, SNN split housings achieve significant cost reductions.

Condition Description

  • Contamination
  • Fitting
  • High Load
  • Lubrication
  • Misalignment

Industries

  • Cement
  • Fans and Blowers
  • Power Transmission
  • Steel & Metals

Product Features

  • 2 Lubrication holes and 1 draining hole
  • Solid base corners for locating pins
  • Square shape and center marks
  • High grade casting - allows 5 different sealing arrangements:

    Double lips seals / V-ring seals / Felt seals / Labyrinth seals / Taconite seals

Benefits

  • Easy assembly and alignment
  • High rigidity (minimizes deformation of the bearing seat)
  • Comprehensive range of sealing & arrangements to match all needs
  • Good heat transfer
  • Same housing can be used with both double row self-aligning ball bearings or double row spherical roller bearings
  • Low maintenance costs
SNN 511-609
Show Description
Description
SNN Housing Code
511-609 Size