Mood 3 Products

Ball Bearings - Prelubricated BB with EA3 Grease

Deep Groove Ball Bearing, Sealed, Open

NSK’s Long Life, Low Torque Ball Bearings  with EA3 grease are pre-filled in shielded/sealed NSK ball bearings to be used in a wide range of electric motors. Low torque ball beraings with EA3 maximize life and protection, but minimize noise and power loss, compared to bearings lubricated with conventional greases.

Condition Description

  • High Speed
  • High Temperature
  • Low Noise

Industries

  • Domestic Appliances
  • Electric Motors
  • Pumps & Compressors
  • Power Tools

Product Features

  • Exceptional oxidation and heat stability
  • Excellent water resistance and rust prevention
  • Excellent low temperature characteristics
  • Low noise
  • NLGI consistency 3
  • Negligible effect on rubbers and plastics.

Benefits

  • Provides long term lubrication even under high temperatures
  • Energy efficient
  • Low torque/minimal power loss even at low starting temperatures
  • Minimal leakage and bearing rust in humid conditions
  • Excellent resistance to varnish corrosion
  • Retention and slumping prevention in vertical applications
  • Sealing effect helps prevent ingress of carbon dust particles
  • Energy efficient