Mood 3 Products

Pulley Bearings

ACBB, double row, pulley, sealed

Pulley Bearings correspond in design to a sealed double-row angular contact bearing. The outer ring is reinforces based on their function as Pulley Bearings.

Condition Description

  • Contamination
  • Lubrication

Industries

  • Food & Beverage
  • Machine Tools

Product Features

  • Shields  ZR: sheet steel discs
  • Seals  RSR: made of nitrile rubber reinforced with an embedded steel disc
  • Re-greasable through  the inner ring
  • Outer ring can be cylindrical or crowned

Benefits

  • Contact seals provide protection against the ingress of dirt, reduce wear, noise, vibration and the danger of lubricant failure
  • Accomodate radial and axial forces in both directions
  • Transfer of tilting moment possible
  • Other bearing variants available on request:

    - Outer and inner ring: diameter, width, threads etc.

    - Contour options: crowned, gothic etc.

    - Special seals