Mood 3 Products

Sealed-Clean Bearings for Sintering Pallet

Cylindrical Roller Bearing, double-row, sealed-clean, open

NSK’s Sealed-Clean Bearings for sintering pallet components are highly functional, specialized bearings that achieve high reliability and long life, and ensure stable operation while reducing maintenance costs.

Condition Description

  • Contamination
  • High Load
  • Lubrication

Industries

  • Steel & Metals

Product Features

  • Specially designed contact seal with greater sealing capability
  • Full-complement roller bearings provide high-load capacity
  • Internal geometry, external ring thicker (for inboard rollers), taper roller bearings for pallet car wheels and cylindrical roller bearings for inboard rollers.

Benefits

  • For Pallet Car Wheels
  • New design extends life by up to 3x's
  • One-piece design with fastening ring facilitates easier handling and mounting
  • Grease lubricated with an excellent performance in high temperatures while pressure resistant
  • For Inboard Rollers

  • High load capacity (external ring thicker in order to enhance its resistance)
  • Enhanced axial loading capability
  • Contact seals ensures high-sealing performance