Mood 3 Products

Self-Lube® - HLT Inserts

Self-Lube® HLT Inserts offer extreme performance extreme temperatures  which help to reduce maintenance, downtime and replacement costs.

Condition Description

  • High Temperature

Industries

  • Fans and Blowers
  • Food & Beverage
  • Material Handling
  • Packaging
  • Utilities

Product Features

  • Special internal geometry; C5 internal clearance
  • High performance Klueber grease
  • Durable silicone rubber seals
  • Steel cage material
  • Interchangeable with standard Self-Lube® inserts

Benefits

  • High performance grease in extreme temperatures ( –40°C and +180°C)
  • Efficient sealing and protection at extreme temperatures (–40°C and +180°C).
  • Steel cage and special internal features designed to function at temperature extremes
  • Increase radial clearance (C5) between balls and raceways to help prevent radial pre-load