Mood 3 Products

Self-Lube® Units

RHP Self-Lube, Bearing Unit, Protector, cut, 874x555

The Self-Lube® units are a versatile range of housings and inserts manufactured to NSK global specification for materials and quality - all cast iron housings supplied with regreasing facility, capable of taking up initial misalignment during assembly. The general housing types are pillow blocks, flange units, take-up units, cartridge units and hanger units. Suitable for a wide range of industry applications.

Condition Description

  • Arduous Environments
  • Contamination
  • Corrosive Environment
  • High Temperature
  • Misalignment

Industries

  • Agriculture
  • Cement
  • Construction
  • Fans and Blowers
  • Food & Beverage
  • Material Handling
  • Packaging
  • Pulp and Paper
  • Print
  • Quarrying, Mining & Construction
  • Steel & Metals
  • Textile and Leather
  • Utilities

Product Features

  • Range of diverse casting and pressed steel housings (15 alternatives).*
  • Inserts - 3 main locking arrangements and 2 inner ring length options.*
  • Three main seal options - standard, triple lip & flinger/standard.
  • Postively located steel end cap available for units up to 60mm shaft.
  • All cast iron housings supplied with regreasing facility.
  • * For all options see Self-Lube® catalog

Benefits

  • Simple cost effective bearing arrangement - units can be regreased.
  • Can be used on fabricated and general engineering equipment.
  • Secure shaft locking for all speed, load and vibration conditions.
  • Effective sealing for all conditions and applications.
  • Protects from the dangers of rotating shaft ends.
(T) NP 45 (DEC) (FS)
Show Description
Description
(T) Triple Lip Seal (optional)
NP Housing
45 Bore
(DEC) Locking options
(FS) Seal Options