Mood 3 Products

Silver-Lube® Mounted Units

NSK's Silver-Lube® series is a range of corrosion resistant bearing units specifically designed for use in applications where frequent thorough washdowns are necessary, optimum hygiene standards are required and good chemical resistance is important. Additionally they are made to perform over a wide temperature range.

Condition Description

  • Arduous Environments
  • Contamination

Industries

  • Chemical and Pharmaceutical
  • Food & Beverage
  • Material Handling
  • Packaging
  • Utilities

Product Features

  • High grade stainless steel bearing-rings, cage and balls, seal core and grub screws, grease nipple and holt hole liners
  • Nitrile rubber seals and stainless steel flingers
  • Thermoplastic polyester resin housing
  • Plastic end covers available.
  • Factory filled with a wide temperature USDA H1 food grade grease
  • Available in four different geometries

Benefits

  • Resistant to cleaning agents and chemicals
  • Long life
  • Cost reduction
  • Superior resistance to regular washdowns and chemical attack 
  • Relubrication is possible for long trouble-free life, minimizing maintenance, maximizing productivity
  • Approved to NSF, temperature scale from  -20°C to +90°C