Mood 3 Products

Spherical Roller Bearings - CAM Cage

Spherical Roller Bearing, brass steel cage, 2Comp

Specifically engineered to withstand the tough working environments of heavy industry, Spherical Roller Bearings with CAM cage are designed with a precision-machined solid brass cage. Highly resistant to heavy or shock loading they are designed for high speed performance and low operating temperature rise.

Condition Description

  • High Load
  • Misalignment

Industries

  • Fans and Blowers
  • Pumps & Compressors
  • Material Handling
  • Pulp and Paper
  • Power Generation
  • Power Transmission
  • Quarrying, Mining & Construction
  • Steel & Metals

Product Features

  • Precision machined tough solid brass cage with contoured roller pockets
  • Symmetric rollers lead to even load distribution along the roller length and to an extended load rating
  • Self aligning ability with floating guide ring to optimize the roller guidance and avoid board breakdown
  • Controlled roller skew
  • Outer diameter up to 2500 mm
  • ISO standard dimensions
  • Tapered bore available

Benefits

  • High dynamic and static load ratings
  • Resistant to heavy or shock loading
  • High speed performance with low operating temperature rise
  • Better roller guidance
  • Smooth running
240 710 CAM E4 C3
Show Description
Description
240 Bearing type and series
710 Bearing Bore
CAM Solid brass cage
E4 Outer ring with groove & Oil Holes
C3 Radial Internal Clearance