Mood 3 Products

Spherical Roller Bearings - Quiet & Low-Vibration Series

Spherical Roller Bearing, brass cage, close up

NSK's Quiet & Low-Vibration Series of Spherical Roller Bearings, specifically designed for Elevators

Condition Description

  • Low Noise
  • Vibration

Industries

  • Material Handling

Product Features

  • Reduced bearing clearance range
  • High accuracy rollers
  • Improved out-of-roundness of the inner and outer ring
  • Improved surface roughness of the inner and outer ring raceways

Benefits

  • Rotational noise reduced significantly in comparison with conventional bearings
  • Optimization of the bearing’s internal clearance reduces noise
  • Quieter bearing that operates with less vibration