Mood 3 Products

Spherical Roller Bearings - Long-life Vibrating Screen SRB

Spherical Roller Bearing, brass cage, VS series

NSK's Long-Life Vibrating Screen Series of Spherical Roller Bearings are engineered specifically to withstand the harsh working environments and frequent vibration of the mining, quarrying and construction industries.

(Supersedes the CA series VS bearings).

Condition Description

  • High Load
  • Misalignment
  • Vibration

Industries

  • Material Handling
  • Oil and Gas
  • Pulp and Paper
  • Quarrying, Mining & Construction
  • Utilities

Product Features

  • Precision machined one piece brass cage and contoured roller pockets
  • Improved surface roughness on rollers and inner and outer rings
  • Heat treated rollers to prevent cracks from vibrations and shock loads
  • Self aligning ability with floating guide ring
  • Controlled roller skew
  • Internal radial clearance set at 2/3 ISO standard bearings
  • Outer dimensions set at 1/2 of ISO standard bearings
  • 40mm - 200mm bore diameter

Benefits

  • Twice the service life of conventional bearings
  • Reduced maintenance costs.
  • High dynamic and static load ratings- increased by 1.25x's
  • Dampened vibration and highly resistant to heavy and shock loads
  • High speed performance and low operating temperature rise
  • Better roller guidance and  smooth running
  • Reduced bearing damage from slippage, surface fatigue and  flaking
223 20 CAM E4 -VS3(4)
Show Description
Description
223 Bearing type and series
20 Bearing Bore
CAM Cage
E4 Outer Ring with Groove & Oil Holes
-VS3(4) Vibratiing Screens + Special dimensional Tolerance + Radial Internal Clearance