Mood 3 Products

Spherical Roller Bearings - SWR

Spherical Roller Bearing, pressed steel cage, SWR

SWR Spherical Roller Bearings offer solutions  to the challenges faced in continuous casting guide rolls by using proprietary heat treatment technology which enhances bearing life and reliability.

Condition Description

  • High Load
  • High Speed
  • Low Friction

Industries

  • Steel & Metals

Product Features

  • Increased material strength of outer ring
  • Capacity to use with seals or without

Benefits

  • Improved wear resistance - 3x's compared to AISI 52100 bearing steel
  • Minimized outer-ring friction to extend flaking life - 5x's improved flaking life compared to AISI 52100 bearing steel
  • Material strength improved - 5x's compared to AISI 52100 bearing steel
  • SWR can replace standard SRB without modifying the axle boxes