Mood 3 Products

Tapered Roller Bearings - Sealed-Clean Four Row TRB

Extra-Capacity Sealed-Clean Four Row Taper Roller Bearings offer higher load capacity with greater sealing performance while utilizing the Super-TF and WTF™ material.

Condition Description

  • Contamination
  • High Load
  • Lubrication

Industries

  • Steel & Metals

Product Features

  • Super-TF or WTF™ steel material
  • Newly designed bearing internal geometry offers wider cage diameter, increased number of rollers and larger rollers
  • Seals: New type of lateral seal, new bore seal;

    more compact main seal and seal holder design

  • Special helicoidal groove

Benefits

  • Higher load capacity due to the newly designed bearing internal geometry and special seal
  • Bore seal prevents  build-up of negative pressure that can cause ingress of water through the main seals
  • Super-TF Steel provides significantly longer service life under heavily contaminated operating conditions
  • WTF™ steel provides significantly longer service life under water and metallic contamination
  • Helicoidal groove to prevent creeping on the roll neck shaft
  • Sealed-clean solution significantly reduces grease consumption