Mood 3 Products

Tapered Roller Bearings - Special Double Row TRB for Tractor Gearbox

Tapered Roller Bearing, double-row, pressed steel cage, customised, open

Double Row Tapered Roller Bearing were specifically designed for tractor gearboxes. One row is equipped with long tapered rollers, to accept high loads. The other row is equipped with small tapered rollers, to minimize the energy loss due to friction. Additionally they are designed to make handling and fitting into the housing easier, saving time and money for the customer.

Condition Description

  • High Load

Industries

  • Agriculture

Product Features

  • Steel cage
  • Non-symmetrical double row tapered roller design
  • Spacer between the two part inner rings
  • Special design flanged outer ring
  • Special chamfers
  • Large size rolling elements
  • Special packing to prevent inner ring separation and fretting during transport

Benefits

  • Minimal energy loss due to low internal rolling friction
  • High load capacity
  • Long life
  • Automatic adjustment of the internal clearance by the inner ring spacer
  • Easy mounting (special chamfers and flange on the outer ring)
  • Easy bearing assembly with the special packing arrangement