TF Series Bearings

TF Series Bearings were designed for outstanding toughness under harsh conditions. They combine longer service life and superior resistance against wear, seizure & heat (also in contaminated lubrication).
Condition Description
- Contamination
- High Load
- High Temperature
- Lubrication
Industries
- Material Handling
- Power Generation
- Power Transmission
- Quarrying, Mining & Construction
- Steel & Metals
- Wind Turbines
Product Features
- Special material
- Innovative heat treatment technology
- Outperforming standard bearing steel
- TF, NTF, HTF STF, WTF – material to meet the most challenging environments.
- TF series materials can be applied to a wide range of bearings:
- Cylindrical & taper roller bearings
- Spherical roller bearings
- Deep-groove ball bearings
- Angular contact ball bearings
Benefits
- Up to 10x's service life with contaminated lubrication
- Up to twice the service life under clean lubrication
- Up to 4x's the service life at 160°C
- Less than one-third the rate of wear
- 40% improvement in seizure resistance
STF
509
kV
6551gS3
Share