Mood 3 Products

Transmission Bearings - Low-Friction TM-Seal

NSK_TM-Seal_compared_874x555.indd

Low-Friction TM Seals for Transmission Bearings reduce the seal friction by 50% in comparison to the old TM-seal design (10% friction reduction on the complete bearing). Fitted bearings with TM-seals are used inside transmissions to inhibit the ingress of gear dust and other contaminants.

Condition Description

  • Corrosive Environment
  • Low Friction

Industries

  • Automotive

Product Features

  • Seal friction reduced by narrowing the seal lip by 10% and lengthening it by 70%, compared to conventional bearings
  • The seal lip shape improves lip-following and stabilizes the contact pressure along the edge

Benefits

  • Seal friction reduced by up to 50% compared to original TM-seal design
  • Seal friction reduced by up to 50% compared to original TM-seal design
  • Same durability as the replaced TM-bearings by preventing the ingress of contaminants to the transmission oil in the bearing
  • Bearing life is improved by 5x's in comparison to open bearings
35 TM 11 A2 -A-6 E7 X26
Show Description
Description
35 Bore diameter
TM NSK Sealed-clean technology seal
11 sequential number of design
A2 internal design
-A-6 corner form
E7 outer ring Special Feature
X26 Heat Stabilisation of Rings