Mood 3 Products

Transmission Bearings with Retainer Plate

Deep Groove Ball Bearing, Reatainer Plate

NSK bearings with Retainer Plate allow an optimal assembly in the vehicle transmission. A perfect alignment between the plate holes and the gearbox housing is ensured through the rotation of the plate on the bearing outer ring. This higly developed clip mechanism enables a smoother rotation over conventional products using staking technology.

Condition Description

Industries

Product Features

  • Plate is retained on the bearing utilizing a special clip mechanism and a snap ring
  • Retainer plates are available in various shapes and number of holes, depending on the application design and specifications

Benefits

  • Rotation of the plate on the bearing outer ring to allow the alignment between the plate holes and the gearbox housing
  • Smoother rotation of the bearing on the plate than with products using staking technology
  • Withstands cyclic axial loads generated by the gear meshes
  • Insertion of the bolts from the rear of the gearbox housing
TM305a4(…) + X582-5
Show Description
Description
TM305a4(…) Bearing Type
+
X582-5 Retainer plate