Mood 3 Products

Bearings - WTF (Water-Tough)

TRB

NSK’s WTF (Water-Tough) Bearings were developed using advanced technologies including ultrahigh clean-material technology and NSK’s proprietary heat-treatment technology.

Condition Description

  • Contamination
  • High Load

Industries

  • Steel & Metals

Product Features

  • Steel material technology
  • Special NSK heat-treatment technology
  • Optimum chemical component design technology
  • Available for four-row cylindrical and four-row taper roller bearings

Benefits

  • Bearing life 3x's longer than conventional bearing.
  • Relatively free from non-metallic inclusions on raceway surface in hibiting generation of cracks
  • Grain boundaries have been strengthened to help prevent the spread of cracks
  • Prevent further spread of corrosion fatigue cracks due to water infiltration