Interchangeable Ball Screws

The manufacture of ball screws is planned specifically for each customer. NSK offers a series of ball screws where the nut and the shaft can be combined freely with slight clearance. They are subject to DIN 69051 or ISO 3408 standards.
Condition Description
- Compact Environment
- High Accuracy
Industries
- Automation
- Automotive
- Food & Beverage
- Material Handling
Product Features
- Shaft diameters of 15–32 mm and leads of 5–20 mm (C7) are available
- The dimensions of the flange and fixing holes along with the dimensions of DIN 69051 (ISO 3408)
- Optionally equipped with a K1 lubrication unit
- 20 µm axial play is standard, but can be changed to preload by our partners
Benefits
- Nut and shaft are freely combinable based on random matching
- The desired size can be ordered from stock and cut to length as required
Share