Ball screw II. Generation - High-speed, Low noise

NSK has developed high speed and low noise Ball Screw generation I offering peak noise reduction of at least 6 dBA over conventional ball screws due to an advanced recirculation system.
In Generation II, the speed has been increased at least 40% whereas the noise caused by the raceway has been reduced.
Condition Description
- High Accuracy
- High Speed
- Low Noise
Industries
- Machine Tools
- Semiconductors
Product Features
- Optimized design of screw grooves
Benefits
- Reduces resonance in machinery caused by ball raceway noise
Share