Ball Screws in DIN dimensions - DS Series

The new DS Series Ball Screws increase the range of Ball Screws with ball nut dimensions following the DIN 69051-5 standard as a standard stock-item. They are quiet and compact, with unparalleled high speed performance and can be used for an extensive range of applications, from machine tools to transportation equipment.
Condition Description
- High Accuracy
- High Speed
- Low Noise
Industries
- Machine Tools
- Material Handling
- Woodworking
Product Features
- Ground ball screw
- Accuracy grade: C5
- Preloaded ball nuts
- 33 combinations of shaft diameter, lead and stroke
Benefits
- Ball Screws with ball nut dimension follow the DIN 69051-5
- The shaft ends are un-machined and non-hardened.
- 9 sizes in 8 different lengths, which lead to 33 combinations
- Stock items
Share