Ball Screws for High-Speed Machine Tools - HMD Series

HDM Series is an upgraded version of the highly regarded HMC Series, featuring a new middle deflector recirculation method that enables high-speed, low-noise operation with higher rigidity.
Condition Description
- High Accuracy
- High Load
- High Speed
- Low Noise
Industries
- Aerospace
- Machine Tools
Product Features
- High Speed feeding:
- d x n value was improved to 160,000 by new recirculation parts (End deflector and newly developed Middle-deflector)
- Max feeding speed 120m/min
- High rigidity / precision
- Adopted offset preload
- Higher rigidity by specialized ball groove shape
- Reduced noise: Noise level is reduced 6dB
Benefits
- High-load capacity
- Low noise
- High speed
- Compact nut
Share