Corrosion protection for Ball Screws and Linear guides

NSK linear guides and ball screws are used in various applications and environments. A major concern in tough environments is preventing rust which occurs during wet processing in equipment using chemicals or water. NSK applies a fluororesin coating as a surface treatment electrolytic anti-rust black film to offer the optimum rust prevention. As a result, a Ionger life is acheived and maintenance and dowtime are reduced.
Condition Description
- Arduous Environments
- Corrosive Environment
Industries
Product Features
- Black plating: treated to form a stable thin film (1-2µm)
- Fluororesin coating to enhance corrosion resistance
- Treatment with no hydrogen brittleness
Benefits
- Excellent corrosion resistance to humidity
- Accuracy of parts preserved, due to the low film thickness
- Corrosion resistance to chemical exposure
- Economical
Share