Linear Guiding System Translide

Translide is a newer type of rolling element/linear motion bearing. Translide Guiding System features outstanding reliability in contaminated environments and is economically efficient. Suitable for handling & transportation equipment, the translide is available in a wide range of sizes and is interchangeable with off-the-shelf availability.
Condition Description
- Contamination
Industries
- Automotive
- Food & Beverage
- Material Handling
- Packaging
- Woodworking
Product Features
- Cost effective
- High load capacity
- High dust proof capability
- Maintenance free operation
- Easy installation
Benefits
- Reduction of production costs by approximately 30%
- Long life
- High load capacity
- Low Cost
- Easy installation
- High dust proof capability
- High speed 200m/min
- Maintenance Free
Share