Accessories
Overview

We provide a wide lineup of peripheral devices for Ball Screws and NSK Linear Guides such as special bearings and Support Units that maximize the performance potential of our superior precision products.
Product List

A series of high-load capacity, angular contact thrust ball bearings that deliver optimal support for Ball Screws under heavy load conditions.
Features:
- High-load capacity
- Compact design
- Universal combination

Heavy load support unit developed for machine tools incorporating TAC Series.
Features:
- Ease of use
- Short-term delivery
- Wide variety

Ideal rotating body that reaches beyond the conventional concept of a bearing; essential for high-tech industries that require super precision.
Features:
- High rigidity, low flow consumption
- Seizure resistant
- Suitable for air turbines

Support unit for light loads and small equipment, aligned with standard angular-contact ball bearings; low-dust emission type for clean environments and low-profile type also available.
Features:
- Ease of use
- Short-term delivery
- Low torque

With excellent low dust emission and low torque, LG2 proves its worth in clean room environments; LGU is suitable over a wide temperature range and offers superior durability. Various greases for general use are also available.
Features:
- Low dust emission
- Low torque
- Long life
Catalogs
Search our full listing of catalogs for more details.
2D/3D CAD Data
Download 2D & 3D CAD model files and spec. sheets for NSK products through PARTcommunity.
This free service is provided by CADENAS GmbH.
Share