Technical Tools
To support you, NSK has developed the following technical tools:

CAD Drawings
You can use our CAD service to obtain an image, which can be imported into your CAD package.
- Ball and Roller Bearings: PART SOLUTIONS
- Linear Components: PART SOLUTIONS
- RHP Mounted Units and Bearing Units: TRACEPARTS

Bearings - Calculation Tools
NSK Portal NAVI-FOCUS supports you with following bearing calculation tools:
- Bearing life (NSK ABLE / ISO 281)
- Bearing fits and clearances
- Bearing frequencies
- Load:
Required minimum load for Cylindrical Roller Bearings
Maximum permissible axial loads for Cylindrical Roller Bearings - Frictional moment, reference and thermal permissible speed:
Frictional moment
Reference speed (ISO 15312:2003) and thermal permissible speed - Lubrication:
Grease replenishing interval
Reference kinematic viscosity
NAVI-FOCUS FOR SMARTPHONE OR TABLET

Linear Components - Calculation Tools
NSK Megatorque Motor Selection Tool supports you with following calculations:
- Calculation of load moment of inertia
- Motor selection by the shortest positioning
- Motor selection from movement pattern
NSK Linear Guides Calculation Tool
- Reference tool to simplify the life and load calculation of NSK Linear Guides
NSK Monocarrier Selection Tool
- Sizing and lifetime calculation for standard Monocarriers including large lead series
- Recommendation of the appropriate NSK Monocarrier
Share