Success Story
Industry: Quarrying, Mining & Construction
Application: Concrete Drilling Bolter Machine
Cost Savings: $13,563
Introduction
A mining and metal company was experiencing repeated failures on their fully mechanized bolting jumbo. Bearings were being exposed to water and abrasive particles. Short life of only two months was realized in their deep groove ball bearings used in the gear mechanism of bolter. NSK assessed the situation and found hard contaminants were entering the bearing causing failure. A trial with NSK Molded-Oil bearings was proposed which resulted in an immediate improvement with 3x's longer life for both the bearings and machine gears.
- Fully mechanised bolting jumbo machine
- Deep Groove Ball Bearings with Molded-Oil
Key Facts
- Special bolter machine working underground
- Harsh environment with exposer to water and abrasive particles
- 3 machines experiencing frequent bearing failures every 2 months
- Premature gear wear due to bearing failures
- High cost due to changing of gears
- NSK solution: Molded-Oil bearings increasing bearing life from 2 to 6 months
- Cost saving realized due to increase in gear changing period
Value Proposals
- After a few site visits, customer requested a solution in order to increase the life time of the bearing
- Application assessment and Failure Analysis indicated highly abrasive conditions like water and hard particle Ingress negatively impacting the lubrication
- A trial was proposed using NSK Molded-Oil Deep Groove Ball Bearings which proved to be successful -extending bearing life by 3x's
- Molded-Oil bearings were fitted to all 3 machines resulting in a reduction in machine down time and an extension in gear changing period
Product Features
- Stainless steel for corrosive environments
- Molded-Oil provides continuous supply of lubrication oil
- Grease-free property with no oil refilling keeps operating environments clean
- Operating life more than twice as long as grease lubrication, in water or dust contaminated environments
- Contact-seal type available in standard inventory for ball bearings
- Achieves extended maintenance-free performance with continuous supply of lubricant
- Available for high speed applications
- Available in ball bearing, spherical roller bearing and tapered roller bearings
Cost Saving Breakdown
Before | Cost p.a. | NSK Solution | Cost p.a. | |
---|---|---|---|---|
Bearing Costs: Bearing costs: - Deep Groove Ball Bearings replaced 6 times per year |
$128 | Bearing Costs: Molded-Oil Deep Groove Ball Bearings, replaced twice a year | $385 | |
Engineering Costs: 6 replacements/year x 3 machines x Manpower x $27/h | $1,446 | Engineering Costs: 2 replacements/year x 3 machines x Manpower x $27/h | $482 | |
Engineering Costs: Gear failure costs: - Gear cost x 3 machines x 6 times/year |
$19,284 | Engineering Costs: Gear failure costs: - Gear cost x 3 machines x 2 times/year |
$6,428 | |
Total Costs | $20,858 | $7,295 |
Reference:SS-E-8002
Share