Linear Guide Design Tool
NSK Click!Speedy™ Design Tool is a linear guide design system that enables you to design custom linear guides tailored to your specifications. With this tool, you can select from a wide range of dimensions, shapes, precision grades, and optional features (such as NSK K1 lubrication units or special lubricants) to meet your exact requirements.
Once your design is complete, the Design Tool provides easy access to:
- Reference Numbers for your custom design
- Specification Data Sheets
- Specification Drawings (PDF format)
- CAD Data in multiple formats (3D/2D)
This makes it easier than ever to get your design specifications in the format you need.
Part numbers generated with the Click!SpeedyTM tool cannot be used to order linear guides in the USA and Canada. Please use the form to submit the part number to us, and one of our engineers will provide you with the correct part number for ordering in the USA and Canada.
Convert Part Numbers
Submit your ClickSpeedy™ part number to get the part number for USA/Canada
Important Note
The Linear Guide Design Tool uses pop-up windows to display important information. If the pop-ups do not appear, please check your browser's pop-up blocker settings and ensure that pop-ups are allowed for the following domain:
Share