Mood 3 Products

Technical Tools

To support you, NSK has developed the following technical tools:

CAD Drawing

CAD Drawings

You can use our CAD service to obtain an image, which can be imported into your CAD package.
 

    Navi Focus, Technical Calculation, Screen,

    Bearings - Calculation Tools

    NSK Portal NAVI-FOCUS supports you with following bearing calculation tools:
     

    • Bearing life (NSK ABLE / ISO 281)
    • Bearing fits and clearances
    • Bearing frequencies
    • Load:
      Required minimum load for Cylindrical Roller Bearings
      Maximum permissible axial loads for Cylindrical Roller Bearings
    • Frictional moment, reference and thermal permissible speed:
      Frictional moment
      Reference speed (ISO 15312:2003) and thermal permissible speed
    • Lubrication:
      Grease replenishing interval
      Reference kinematic viscosity

    NAVI-FOCUS FOR PC

    NAVI-FOCUS FOR SMARTPHONE OR TABLET

      Linear-Components

      Linear Components - Calculation Tools

      NSK Megatorque Motor Selection Tool supports you with following calculations:
       

      • Calculation of load moment of inertia
      • Motor selection by the shortest positioning
      • Motor selection from movement pattern

      NSK Linear Guides Calculation Tool

      • Reference tool to simplify the life and load calculation of NSK Linear Guides

      NSK Monocarrier Selection Tool

      • Sizing and lifetime calculation for standard Monocarriers including large lead series
      • Recommendation of the appropriate NSK Monocarrier