Mood, Company

Self-Lube ISO Standard

Self Lubricating Bearings
NSK self lubricating ball bearings

RHP Self-Lube®, Silver-Lube®, Life-Lube and Molded-Oil units include two basic components, the insert and the housing. Each unit consists of a sealed single-row ball bearing with spherical outside diameter and extended inner ring mounted in a pillow block or flanged housing.  The spherical fit accommodates initial misalignment. 

Self Lubricating Bearings are available with a range of locking methods for close-fit shaft mounting. This feature combined with a complete range of sealing for all environments makes our units a very versatile product.

Product Features and Benefits:

  • Two-piece riveted high strength metal cage in steel or stainless steel.
  • Spherical seating allows for initial misalignment on mounting.
  • Re-lubrication capability is standard for Self Lube bearings. Molded-Oil options do not require re-lubrication.
  • Super-finished raceways for quiet and efficient running.
  • Protector for added bearing protection and safety. Available in steel for Self-Lube® units or plastic for Silver-Lube® units.
  • Hardened, high-quality steel used for inner and outer rings.
  • High-quality cast iron housing with rigid, one-piece design. Also available in high-quality thermoplastic or cast stainless steel.
  • Proven single-lip seal provided, triple-lip seals and flingers also available.
  • Also available as standard: set screw shaft locking, eccentric collar and taper sleeve lock.
  • HLT inserts available and designed to operate reliably at extreme temperatures.
  • NSK Range of Mounted Units include: Pillow blocks, Life-Lube, Silver-Lube, etc.

 

Find Further Information Here