Rodamientos resistentes al polvo
Overview

NSK's dust-resistant bearings use a special material with a polyolefin resin that has an affinity for lubrication oil. This unique material is sealed in the bearing and provides continuous lubrication in tough environments with dust, wood chips, or other contaminants.
Stainless steel options are available for environments where bearings are also exposed to water.
Products
Catalogs
Busque en nuestra lista completa de catálogos para obtener más detalles.
Buscar Contacto
Buscar por
Buscar por palabras clave o seleccionar de la lista de filtros
Compartir