Rodamientos sanitarios
Overview

Sanitary bearings use NSF H1* food-grade lubricant to provide an extra level of safety in applications such as food processing machinery.
*NSF International: U.S. third party accreditation organization that is internationally recognized in the field of public safety and health. The H1 certification indicates the grease is suited for incidental food contact with a high level of safety.
Products
Catalogs
Busque en nuestra lista completa de catálogos para obtener más detalles.
Buscar Contacto
Buscar por
Buscar por palabras clave o seleccionar de la lista de filtros
Compartir