Mood 3 Products

Flanged Bearings for Gearboxes

Flanged Bearing for Gearboxes

Flanged Bearings with integrated shaft sealing are suited for use in oil-lubricated gearboxes (such as lifts, buses, etc.)  With its simplified mounting the bearing unit provides significant reductions in cost against conventional bearings.

Descrição da Condição

  • Contamination
  • High Load
  • Lubrication

Indústrias

  • Agricultura
  • Fans and Blowers
  • Bombas e Compressores
  • Power Transmission

Recursos do Produto

  • Improved seal performance with Rotary shaft seal
  • Permanent grease lubrication throughout the life of the bearing
  • Absorption of high axial loads in both directions
  • Optimized operational clearance

Benefícios

  • Complete assembly for simple mounting
  • Raceway integrated into the flange
  • High-performance rotary shaft seal
  • Flange tailored to specific customer needs