Self-Lube® Inserts with Flinger Seals

NSK’s Inserts equipped with Flinger Seals have been specifically designed to provide the insert with additional protection from external contaminants such as stone projection or high pressure washdowns.
Descrição da Condição
- Arduous Environments
- High Speed
Indústrias
- Agricultura
- Material Handling
- Textile and Leather
Recursos do Produto
- Efficient sealing “S” type
- Nitrile rubber lip bonded to steel flinger
- No contact between the lip and the outer ring
- Same speed limit as standard inserts
- Available for both setscrew and eccentric collar
- Locking device
- Large size range offered, including imperial options
- Inserts interchangeable with standard items
Benefícios
- Longer bearing life due to additional protection
- Maintenance costs reduction
- High speed (Same speed limit as standard sealed inserts)
- Easy mounting
- Option delivered as standard
1030
-
30
DEC
G
FS
Compartilhar