Mood 3 Products

Stainless Steel Units for Ball Bearings

Stainless Steel Units for Ball Bearings are made from 100% stainless steel and equipped with a Molded-Oil lubricated insert technology. They provide corrosion resistance and longer lubrication life in a clean unit. As a result reduction in maintenance, downtime and replacement costs are realized.

Descrição da Condição

  • Arduous Environments
  • Contamination
  • Corrosive Environment
  • Lubrication

Indústrias

  • Alimentos e Bebidas

Recursos do Produto

  • Equipped with Molded-Oil technology
  • Insert raceways: Martensite stainless steel (equivalent to SUS440C)
  • Balls: Martensite stainless steel (SUS440C)
  • Flinger: Austenite stainless steel (SUS304)
  • Seals: Nitrile
  • Set screws (W shape screw head): Martensite stainless steel (SUS410)
  • Bearing Housing: Austenite stainless steel casting (SCS13)

Benefícios

  • Protects against corrosion (all parts made of stainless steel)
  • Longer maintenance free lubrication life with Molded-Oil insert  
  • Maintains a clean environment
  • Interchangeable with standard units. Pillow and flange shapes are available
F - UC PM 2 04 / LP99
Mostrar Descrição
Descrição
F Insert Bearing
-
UC Bearing Type Code
PM Housing Code (PM: Pillow)
2 Diameter Serie Code
04 Bearing Bore Diameter
/
LP99 Molded-Oil Lubrication Sytem