Spherical Roller Bearings - TL Series

NSK’s TL (tough & long life) Series of Spherical Roller Bearings were specifically designed for dryer rolls in papermaking machinery operating under extremely high temperatures.
Descrição da Condição
- Contamination
- High Temperature
Indústrias
- Papel
- Power Transmission
Recursos do Produto
- Innovative chemical composition of steel
- Belongs to the Tough Technology™ Series.
- Special heat treatment process
- High strength inner and outer rings
- Higher resistance to cracks
Benefícios
- Greater resistance to hoop stress
- Reduced fracturing of bearing inner rings
- Reduced downtime and maintenance costs
- Service life is more than twice that of conventional bearings operating under contaminated conditions
- Greater dimensional stability under high temperatures (to 200°C)
TL
23152
CA
g3
K
M
E4
C3
S11
Compartilhar