Mood 3 Products

Tapered Roller Bearings with Aligning Rings

Tapered Roller Bearing, double-row, self-aligning, for countinuous caster

Taper Roller Bearings with Aligning Rings are a highly functional, specialized bearing for the locating position of continuous casting machines in Iron & Steel Works.

Descrição da Condição

  • High Load
  • High Temperature
  • Misalignment

Indústrias

  • Aço e Metais

Recursos do Produto

  • Aligning rings
  • Capacity for high-thrust load 
  • Free of wear problems associated with spherical roller bearings.

Benefícios

  • No differential sliding (true rolling motion) preventing early wear
  • Incorporates aligning capability
  • Aligning ring tolerates high misalignment and roll shaft deflection, thus minimizing the effects of edge loading.
  • High-thrust load capability
  • Highly functional, specialized bearing for the locating position of guide rolls.