Mood 3 Products

Tapered Roller Bearings

Tapered Roller Bearing, pressed steel cage, open

Tapered Roller Bearings can dramatically improve machine life, through a significant increase in dynamic load rating compared to standard deep groove ball bearings. Advanced materials technologies and analysis make it possible to produce this metric and  imperial bearings in a variety of Super Tough materials.

Descrição da Condição

  • High Load
  • High Speed
  • Lubrication

Indústrias

  • Papel
  • Power Generation
  • Power Transmission
  • Mineração e Construção

Recursos do Produto

  • Metric and imperial dimensions
  • Patented NSK HR taper roller bearings with higher load rating
  • NSK cage optimized for large taper roller bearings installed in planetary carriers
  • Steel cage
  • Segmented plastic cage for inner diameters of more than 1000 mm
  • Outer diameters up to 2500 mm

Benefícios

  • High radial and axial loads in one direction
  • Axial loads in both directions when arranged in pairs
  • Medium speeds
  • Small clearance range when bearing pairs are adjusted during mounting
  • Higher permissible speeds with  improved raceway surface roughness
HR 302 10 J
Mostrar Descrição
Descrição
HR High Capacity Design
302 Bearing Series
10 Bore Diameter Code
J ISO Class