Mood 3 Products

Tapered Thrust Roller Bearings

Tapered Thrust Roller Bearings

Single-sided axial tapered roller bearings are available in different designs. They can absorb very high axial forces as well as impact forces. The design of the TT bearings has different running discs. The housing disc is flat, and the shaft disc has a tapered raceway with board. These bearings can tolerate a certain eccentricity during operation, while TTF bearings, in contrast to wheels of the same size, are manufactured to transmit very high axial forces. 

Descrição da Condição

  • Compact Environment
  • High Accuracy
  • High Load
  • Reversing Rotation

Indústrias

  • Automação
  • Material Handling
  • Packaging
  • Rubber and Plastics
  • Aço e Metais
  • Utilities

Recursos do Produto

  • Brass cage
  • High load capacity/high rigidity
  • Small installation space in axial direction

Benefícios

  • High load capacity
  • Ideal for high speeds
  • Suitable for high impact loads
  • With TT design, insensitive to eccentricity deviation
130 TTF (TT) 25 01
Mostrar Descrição
Descrição
130 Nominal Bore Diameter
TTF (TT) Bearing Type
25 Outer Diameter Code
01 Series number