Mood 3 Products

LPR / PR Precision Rolled Series Balls Screws

Ball Screw, LPR-PR, 3 Comp, 874x555

The LPR/PR-Series has made a remarkable improvement in sealing performance and can be taken with or without maintenance-free NSK K1 lubrication unit.
LPR/PR-Series are Standard stock Items with several diameter/small-medium-large lead combinations.

Descrição da Condição

  • Contamination
  • High Speed
  • Lubrication

Indústrias

  • Material Handling
  • Packaging
  • Woodworking
  • Máquinas-ferramentas

Recursos do Produto

  • Dn Value up to 200,000.
  • Compact nut design (DIN standard)
  • Four contact point preload, no backslash and no axial play
  • NSK K1™ lubrication units for long term maintenance free operation.
  • High sealing capacity due to grease retaining seal

Benefícios

  • Highest D·n value
  • Maintenance free
  • No axial play
  • Highest sealing capacity
  • Highest smoothness both at high and low speed