LW-Series Wide body Linear Guides

The design of the guide is similar to the NH type, but the width of the rail is oversized, in order to bear high moment loads in rolling direction. The LW-Series is available as interchangeable type with off the shelf availability for prompt delivery in a wide range of sizes. The LW-Series sliders are available with K1 lubrication units for maintenance free operation.
Descrição da Condição
- High Accuracy
- High Load
Indústrias
- Automação
- Medical and Health Care
- Semicondutores
Recursos do Produto
- Design similar to NH/NS series
- Four rows of balls
- 50° contact angle
- DF configuration
- Wide rail type
Benefícios
- High moment stiffness
- Well suited for monorail applications
LW
35
1000
EL
C
2
Compartilhar