Linear Guides - NH/NS Series

Linear Guide, NH-NS, 4Comp

NH/NS Series Linear Guides offer maximum precision combined with extremely high load capacity. Outstanding accuracy means that the moving object is positioned precisely and moves optimally guaranteeing smooth, even running.
NH/NS linear guides are used for a wide variety of tasks, including applications in medical technology, semiconductor industry, measuring machines and machine/plant construction.

Descrição da Condição

  • High Accuracy
  • High Load
  • High Speed
  • Low Noise
  • Misalignment

Indústrias

  • Máquinas-ferramentas
  • Material Handling
  • Semicondutores
  • Woodworking

Recursos do Produto

  • High-speed design
  • Extremely high load rating
  • High level of precision in different classes
  • Self-aligning feature accommodating misalignment and minimizes internal loads
  • Optional extras:

    - K1 maintenance free lubrication unit

    - Various wipers

    - High-temperature design

    - Special materials and coatings

  • Quiet running
  • Various preload categories

Benefícios

  • Unlimited rail length by using individual sections  together
  • Optimal absorption of impact loads
  • Increased running characteristics
  • Easy assembly
  • Double service life with higher load ratings
  • Clear product range due to standardization