RA/RB Series

The RA/RB Series are the most advanced Roller Guides. With the culmination of NSK’s analysis technology and tribology research, they meet the needs of a wide range of applications with high load and high reigidity capacity.
Descrição da Condição
Indústrias
- Automotivo
- Packaging
Recursos do Produto
- Specially designed retaining pieces reduces vibrations generated by roller passage substantially
- Full product line
- Dimensions based on global standards. Replacement without altering equipment design
- Super high load capacity
- Super high rigidity
- High accuracy
- Long operating life
- High dust resistance
- K1 lubrication unit for maintenance free operation
Benefícios
- Long operating life
- High load capacity
- Maintenance free
- Highly dust-resistant
- Optimum size of the roller ensuring high rigidity to support more compact machinery
- Vibrations generated by roller passage are substantially reduced
- Highest stiffness values
Compartilhar