Toughcarrier - TCH Series

Toughcarrier TCH Series is a super high load capacity single-axis actuator. The rolling guide elements have been changed from balls to rollers. This design allows for greater load carrying capacity and rigidity compared to standard Monocarrier products. TCH Series is interchangeable with Monocarrier MCH Series.
Descrição da Condição
- High Load
Indústrias
- Máquinas-ferramentas
Recursos do Produto
- Rolling guide elements have been changed from balls to rollers
Benefícios
- Greater load capacity compared with a standard Monocarrier
- Load ratings and rigidity are more than doubled. Up to 4 times better in a compressed direction
- Interchangeable with Monocarrier MCH Series.
TC
H
10
030
Compartilhar