Mood, Press, News

Automotive - 14/10/2021

NSK ‘ProKIT – Wheel Bearing Kit’ catalogue

Any companies serving the automotive aftermarket (AAM) can now benefit from the newly released PDF edition of NSK’s ProKIT catalogue. Like the online version released in 2020, distributors, wholesalers and garages will find that the PDF covers NSK’s entire range of ProKIT wheel bearing kits for the independent AAM.

The ‘ProKIT – Wheel Bearing Kit’ catalogue includes detailed product information complete with pictures and diagrams, as well as wheel bearing dimensions and vehicle applications.

ProKIT solutions are grouped by OE reference for passenger cars and light commercial vehicles, making it easy to browse and select the correct wheel bearing kit.

ProKIT packages comprise all the components needed to mount the product concerned, including snap rings, seals and fasteners. QR codes feature on the packaging that provide detailed information about the product, its applications and traceability.

Importantly, ProKIT packages for the AAM contain only 100% genuine wheel bearings, as specified, tested and approved by the respective OEM. NSK uses only approved sources of steel, lubricants and seal components to ensure the same performance of ProKIT products from every NSK factory – all of which are ISO accredited.

NSK’s ‘ProKIT – Wheel Bearing Kit’ catalogue is available in English, with further languages currently in preparation. The PDF is available for download from: www.nskeurope.com/en/Automotive-Aftermarket/catalogue-parts.html

 

Picture: The NSK ‘ProKIT – Wheel Bearing Kit’ catalogue, which is available as a PDF download, makes it easy to browse and select the correct wheel bearing kit 

Contact Search

Search By
Search by keywords or select from the filter list