Deep Groove Ball Bearings
Overview

NSK manufactures a full range of deep groove ball bearings (DGBBs). These versatile bearings are the most common type and serve a wide variety of industries.
Besides radial loads, DGBBs can take axial loads in both directions and offer low frictional torque and high-speed components ideal for applications requiring low noise and vibration.
Product List
Product Features and Benefits:
- Cages - Offering a number of different cage types to suit your application needs: steel, solid brass or polymer
- High Quality Steel - Ultra clean steel to extend bearing life by up to 80%
- Advanced Grease Technology - NSK lubricants that can extend grease life and performance
- Super Finished Raceways - Specially honed to minimise noise and improve lubricant distribution and life
- Patented Seals - Provide resistance to contamination in the toughest environments.
- Electrically insulated ball bearings available
- Outer diameters up to 2500 mm
- High Grade Balls - Quiet and smooth operation even at high speed
- Quality Assured - 100% testing ensures total product quality
- Low to medium radial loads
We have achieved our position by pushing this product beyond that of any other manufacturer and extending the normal boundaries of performance and functionality.
Share