Self-Lube - Products
Self-Lube® Units
A versatile range of housings and inserts, suitable for a wide range of industrial applications. >>
Video: RHP Self-Lube® Bearing Units
Self-Lube® Inserts with Flinger Seals
Especially designed to provide the insert with additional protection from external contaminants. >>
Video: Life-Lube
Triple-Lip Sealed Inserts
Sealed inserts are perfect for applications where bearings are exposed to heavy dust and water contamination. >>
Self-Lube® HLT Inserts
These inserts provide opportunities to reduce maintenance, downtime and replacement costs in operation at extreme temperatures. >>
Share