Tapered Roller Bearings - Products
Tapered Roller Bearings - 4 rows - Long Life
NSK solution for four-row tapered roller bearings in rolling mills. These bearings offer long service life, reduced maintenance cost and increased operational efficiency.
Optional we offer: Super TF, WTF, Sealed Clean and
new grease AQGRD >>
Sealed-Clean Rotating End Cap Tapered Roller Bearings
Sealed-Clean Rotating End Cap Tapered Roller Bearings: They offer outstanding performance, durability and ease of handling. >>
Roller Bearings for large Gearboxes
Long-life, large-size Tapered & Cylindrical Roller Bearings for gearboxes in large industrial machinery such as wind power generators & mining machinery. >>
Single-Row Tapered Roller Bearings
Tapered roller bearings are designed so that the imagined conical apices formed by the raceways of the inner and outer rings and the rollers all converge at one point on the bearing axis. The trapezoidal tapered rollers used as the rolling elements are guided by a large rib on the inner ring. >>
Double-Row Tapered Roller Bearings
These bearings are capable of taking high radial loads and also axial loads in two directions. >>
Tapered Roller Bearing with Aligning Rings
A highly functional, specilised bearings for the locating position of continuous casting machines at iron & steel works. >>
Share